PROG_P500019_015_PRODIMAGE
PROG_P500019_015_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_double glass_IMG_8852_detailshot

Double Glass One-Light Polished Chrome Etched White Inside/Seeded Glass Outside Glass Farmhouse Pendant Light

$194.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500019-015

Collection name:

Double Glass

Create a focal point with the Double Glass pendant's vintage-inspired silhouette. Oversized clear seeded outer glass with an inner etched white glass shade complements linear forms in a Polished Chrome finish. Polished Chrome finish.

  • Polished Chrome finish.
  • Vintage-inspired silhouette.
  • Oversized clear seeded outer glass.
  • Inner etched white glass shade.
  • Includes one 6" and four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Etched White Inner, Seeded Glass Outer
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Farmhouse
  • Transitional
Type
Mini-Pendant
UPC
785247207213
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.75 in x 7.75 in x 13.5 in
Height
13.5 in
Length
7.75 in
Length - Installed
79.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
6.28 lb
Width
7.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93072929

Resources and downloads