PROG_P500363_009_hero_PRODIMAGE
PROG_P500363_009_hero_PRODIMAGE
PROG_Stem_4qty12_1qty6_and_Swivel_Graphic_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Elara Collection Four-Light New Traditional Brushed Nickel Chandelier Foyer Light

$423.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500363-009

Collection name:

Elara

Elara has a clean contemporary design that works across many decor styles. The foyer light features an elongated, chic form with stylized finials inspired by a chess pawn for a classically modern look. The airy open frame highlights slender finials topped by beautifully simple candelabra-style bases to complete the modern design and create the perfect amount of even illumination.

  • The Elara foyer light features a slender, chic form captured in an elongated frame, making it ideal for foyers, great rooms and kitchens
  • Its classically modern style is perfect for new traditional and transitional interiors
  • A beautiful brushed nickel finish enhances Elara's sophisticated design
  • The design features elements inspired by a chess pawn complement the classically modern style
  • An airy open frame showcases simple, elegant candelabra-style bases
  • Geometric styling lends visual impact ideal for open living spaces
  • Measures 31.37 in.. height x 15 in.. diameter x 15 in.. length
  • Uses 4 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
Round Mounting Plate
Mounting Type
  • Ceiling
  • Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Kitchen
  • Great Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247262762
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 31.37 in
Height
31.37 in
Length
15 in
Length - Installed
88.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
9.31 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93153570