text.skipToContent text.skipToNavigation

Equinox Collection One-Light Medium Foyer Lantern

By Progress Lighting 

Collection Name:  Equinox

Catalog ID: P7078-104

By Progress Lighting
$358.82 USD
Collection Name:  Equinox
Catalog ID:  P7078-104
Inspired by ancient astronomy armillary spheres, the interlocking rings pivot for an infinite variety of positions. One-light pendant in Polished Nickel is ideal for installations over a farmhouse table, dining room setting or kitchen island. Can be used individually or in groupings of two or more.
  • Polished Nickel finish.
  • Interlocking rings.
  • Etched Opal glass shade.
  • Includes one 6", four 12" stems and 6 links of chain.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1 EA
Chain gauge 9 Gauge
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Pendant
Glass Etched Opal
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting Type Ceiling Stem Hung With 6 Links Of Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Coastal
  • Luxury
  • Transitional
  • Farmhouse
Type Pendant
UPC 785247177998
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 16 in x 16 in x 16.75 in
Gross Weight with Packaging 13 lb
Height 16.75 in
Length 16 in
Length - Installed 81.875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 13 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 24

Resource Links

Instruction Sheet Number 93047138

Resources and Downloads