text.skipToContent text.skipToNavigation

Ferncroft 1-Lt. Mini-Pendant

by Progress Lighting 

Collection Name:  Ferncroft

Catalog ID: P500215-134

Product Details

General

Color Gray
Color Generic Grey
Construction Material - Main Metal
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Mini-Pendant
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 785247233410
Warranty Length 1 year limited warranty

Dimensions

Height 12.375 in
Length - Installed 86.5 in
Overall Length with Overall Ht. W/Chain
Weight 3.64 lb
Width 8.125 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed Location Dry Location Listed
Other Heavy Metal Content Indicator No
Title 20 Yes

Resources/Downloads