text.skipToContent text.skipToNavigation

Foster Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Foster

Catalog ID: P500155-071

The solitary light captured within the iron metal arms of the Foster one-light mini-pendant makes it ideal for outfitting a space above a dining table or kitchen island. Its refreshed, rustic appeal makes it an excellent addition to industrial and vintage interiors.

  • Perfect for hanging in multiples over kitchen islands or dining room tables, or hanging individually wherever focused light with a touch of antique detailing is desired
  • Squared lines and mixed metal elements are ideal for industrial and vintage settings
  • One-light mini pendant with rounded iron metal arms surround the solitary bulb creating an open design
  • Exposed bulb help by a decorative socket hangs from the center of the frame, adding a vintage charm
  • Gilded Iron finish complements the fixtures clean ironwork styling
  • Measures 11-1/4 in diameter X 10-3/4 in height, Overall height with stem 72 in, wire 120 in
  • Uses one 60-watt max medium base bulb, including the LED equivalent, that is sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$171.71 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Gilded Iron
Finish Type Painted
Fixture Type Mini-Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Industrial
  • Vintage Electric
UPC 785247233540
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 11.25 in x 11.25 in x 10.75 in
Height 10.75 in
Length 11.25 in
Length - Installed 77 in
Overall Length with Overall Ht. W/Chain And Stem
Weight 1.6 lb
Width 11.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No