PROG_P500391-163_hero_PRODIMAGE
PROG_P500391-163_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P500391-163_alt2_PRODIMAGE
+7
PROG_P500391-163_hero-w-canopy_PRODIMAGE

Gilliam Collection Four-Light Vintage Brass New Traditional Hall & Foyer

$594.00 USD

Brand:

Progress Lighting

Catalog ID:

P500391-163

Collection name:

Gilliam

Gilliam Foyer Light delivers an ethereal quality expressed by its slim circular silhouette. Clear white glass enhances the ceiling light’s classic form with simple elegance. The foyer light fits perfectly in new traditional, transitional and modern farmhouse settings expressed by its timeless shape. It provides beautiful ambient illumination to kitchens, halls and foyers.

  • Add a timeless statement to bedrooms, foyers, dining rooms, stairways, offices, living rooms and kitchens with the Gilliam Chandelier
  • The light's curved glass shade delivers an elegant presence to new traditional, modern farmhouse and contemporary settings
  • The fixture is coated with a gold-toned, vintage brass finish, adding a beautiful statement to halls and foyers
  • Beautiful, soft ambient light is delivered from the light's classic form
  • Uses (4) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 15 in. diameter by 30.62 in. height
  • Includes 60 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Modern Farmhouse
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Or Stem
New Products
Yes
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Hall & Foyer
  • Kitchen
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247252084
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 30.62 in
Height
30.62 in
Length
15 in
Length - Installed
93.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
15.98 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93162076

Resources and downloads