PROG_P500325_104_hero_PRODIMAGE
PROG_P500325_104_hero_PRODIMAGE
PROG_HINTON_COLLECTION_POLISHED_NICKEL_GeneralLit
PROG_P500325_104_hero-w-canopy_PRODIMAGE
+2
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Hinton Collection One-Light Polished Nickel Vintage Style Hanging Pendant Light

$190.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500325-104

Collection name:

Hinton

Embrace stylish simplicity with the Hinton Collection 1-Light Polished Nickel Vintage Hanging Pendant Light. The circular ceiling plate and industrial light base are coated in a crisp polished chrome finish. A light source glows from inside a polished nickel shade that provides effective task lighting wherever focused illumination is called upon.

  • Application: Embrace stylish simplicity with the Hinton Collection 1-Light Polished Nickel Vintage Hanging Pendant Light is ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for farmhouse, transitional, and vintage electric style settings.
  • Finish: The circular ceiling plate and industrial light base are coated in a crisp polished chrome finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows from inside a polished nickel shade that provides effective task lighting wherever focused illumination is called upon.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch diameter by 12-1/2-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Chrome
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Polished Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Pendant
Glass
Polished Nickel
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Farmhouse
  • Vintage Electric
Light Distribution
Down
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Breakfast Nook
  • Bedroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Pendant light
UPC
785247246755
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.25 in x 12.25 in x 12.75 in
Height
12.75 in
Length
12.25 in
Length - Installed
78.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
4.8 lb
Width
12.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93129684