PROG_P5326_141_PRODIMAGE
PROG_P5326_141_PRODIMAGE
PROG_industrial_IMG_3977_detailshot
PROG_industrial_IMG_3990_detailshot
PROG_industrial_IMG_3982_detailshot
Discontinued
Clearance

Industrial Collection One-Light Mini-Pendant

$24.18 USD
$97.79 USD

Brand:

Progress Lighting

Catalog ID:

P5326-141

Collection name:

Industrial

The Industrial frame is finished in Galvanized with metallic silver accents for this one-light mini-pendant. The striking form provides the perfect enclosure for vintage style tubular lamps.

  • Provides a pleasantly striking form.
  • Features a perfect enclosure for vintage-style tubular lamps.
  • Painted Galvanized with metallic silver accents.

Product details

General

Can be mounted up or down
No
Catalog Number
P5326-141
Category General
Pendants
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Mini-Pendant
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Contemporary/Soft
Type
Mini-Pendant
UPC
785247201471
Warranty Length
1 year warranty

Dimensions

Dimensions
3.5625 in x 3.5625 in x 11.5 in
Height
11.5 in
Length
3.5625 in
Length - Installed
132.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
1.4 lb
Width
3.5625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93068012

Resources and downloads