-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Pendants Lights
- Kempsey Collection One-Light Pendant
Item Added to Your Cart!
Kempsey Collection One-Light Pendant
Kempsey Collection One-Light Pendant
Spend time with guests and family at a dining table or kitchen island under the soft glow emitted by a textured Harvest Linen shade nestled in comforting, Antique Bronze arms. The fixture’s warm, inviting vibe makes it a great addition to a transitional or farmhouse setting.
- Ideal for hanging in multiples of two or more over a dining table or kitchen island
- Updated, classic styling is ideal for transitional and farmhouse interiors
- A one-light pendant with a metal, curved-corner frame extends on the outside to capture the linen shade within its arms
- The diffuser elegantly hides the lightbulb while providing soft, comfortable light
- Textured linen shade glows from the inside out
- Finished in Antique Bronze with a warm, Harvest Linen shade
- Uses one 75-watt max medium base bulb, or the LED equivalent, that is sold separately
- Measures 11-3/4 in diameter X 9 in height, Overall height with stem is 76 in, wire 120 in
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
Product Details
General
Can be mounted up or down | No |
Category General | Pendants |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Pendant |
Glass | Harvest Linen |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A-19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Stem Hung with 6 links of chain |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | Porcelain |
Style |
|
Type | Pendant |
UPC | 785247233465 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 11.75 in x 11.75 in x 9 in |
Height | 9 in |
Length | 11.75 in |
Length - Installed | 76 in |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 4.9 lb |
Width | 11.75 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 75 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.
Related Products