text.skipToContent text.skipToNavigation

Latrobe Collection One-Light Matte Black Clear Glass Coastal Pendant Light

By Progress Lighting 

Collection Name:  Latrobe

Catalog ID: P500231-031

By Progress Lighting
$234.85 USD
Collection Name:  Latrobe
Catalog ID:  P500231-031
Introduce a pop of personality into your home with this pendant. A round ceiling plate coated in a black finish anchors the pendant in place as the light source hangs below. A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.
  • A round ceiling plate coated in a black finish anchors the pendant in place as the light source hangs below.
  • A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.
  • Introduce a pop of personality into your home with this pendant.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for transitional, farmhouse, or coastal settings.
  • Measures 12-1/4-inch width by 14-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product Variations

PROG_P500231_031_hero_PRODIMAGE
P500231-031
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Cord
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Type Pendant
UPC 785247241415
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12.25 in x 12.25 in x 14 in
Height 14 in
Length 12.25 in
Length - Installed 136 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 5.72 lb
Width 12.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 24

Resource Links

Instruction Sheet Number 93104181

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Latrobe