text.skipToContent text.skipToNavigation

Lavelle Collection Four-Light Matte Black and Mocha finish Rattan Hanging Pendant Light

By Progress Lighting 

Collection Name:  Lavelle

Catalog ID: P500308-031

By Progress Lighting
$363.00 USD
Collection Name:  Lavelle
Catalog ID:  P500308-031
Artistry and texture combine in the Lavelle Collection 4-Light Natural Rattan Global Pendant Hanging Light. A softly curved matte black frame complements the airy open weave of the earthy, mocha-colored rattan shade. Light sources glow from within the organic shade for a carefree aesthetic.
  • Application: Artistry and texture combine in Lavelle Collection 4-Light Natural Rattan Global Pendant Hanging Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway
  • Styles: Perfect for global and transitional style settings.
  • FinishL A softly curved matte black frame complements the airy open weave of the earthy, mocha-colored rattan shade.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow from within the organic shade for a carefree aesthetic.
  • Bulbs: For ideal illumination, use 4 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 20-1/2-inch diameter by 13-3/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Kempsey and Caisson collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fire Resistance No
Fixture Type Pendant
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Global
  • Transitional
  • Rustic
Mount location Ceiling/Stem + Chain
Mounting Type Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Dining Room
  • Bedroom
  • Kitchen
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Pendant light
UPC 785247244454
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 20.5 in x 20.5 in x 13.375 in
Height 13.375 in
Length 20.5 in
Length - Installed 103 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 8.3 lb
Width 20.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 8

Resource Links

Instruction Sheet Number 93124042

Resources and Downloads