text.skipToContent text.skipToNavigation

P500341-31M

By Progress Lighting 

Collection Name:  League

Catalog ID: P500341-31M

By Progress Lighting
$77.00 USD
Collection Name:  League
Catalog ID:  P500341-31M
Distinguish your home with clean modern design with the League Collection One-Light Matte Black and Etched Glass Modern Farmhouse Mini-Pendant Hanging Light ideal for any kitchen island, dining room table, foyer, entryway, breakfast nook, or home bar. The sleek stem and metal details are coated in a beautiful matte black finish to create a modern aesthetic. Classic etched glass shades emphasize the contrast between soft and clean.
  • APPLICATION: Distinguish your home with clean modern design with the League Collection One-Light Matte Black and Etched Glass Contemporary Mini-Pendant Hanging Light ideal for any kitchen island, dining room table, foyer, entryway, breakfast nook, or home bar.
  • STYLES: Perfect for modern farmhouse and contemporary style settings.
  • FINISH: The sleek stem and metal details are coated in a beautiful matte black finish to create a modern aesthetic.
  • MATERIALS: Constructed from steel to ensure a long product lifespan.
  • GLASS/SHADES: Classic etched glass shades emphasize the contrast between soft and clean.
  • BULBS: For ideal illumination, use 1 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • DIMENSIONS: Measures 5 in length by 11 in height by 5 in width.
  • CERTIFICATIONS: Dry Location Listed.
  • PAIRS WITH: We recommend curating lighting designs to create a home that suits your individual style. Consider pairing League with any of the following collections by Progress Lighting: Tobin, Milner, or Hartwick.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Pendant
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Modern Craftsman
  • Contemporary
  • Urban Industrial
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling
Mounting for outlet box included Round Mounting Plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Dining Room
  • Breakfast Nook
Size Type Small
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Pendant light
UPC 785247249954
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 11 in
Height 11 in
Length 5 in
Length - Installed 69 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4.1 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 90 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 60

Resource Links

Instruction Sheet Number 93135064

Resources and Downloads