text.skipToContent text.skipToNavigation

Medal Collection One-Light Coastal Blue Clear Patterned Glass Coastal Pendant Light

By Progress Lighting 

Collection Name:  Medal

Catalog ID: P500212-164

By Progress Lighting
$404.25 USD
Collection Name:  Medal
Catalog ID:  P500212-164
Inspired by vintage automobile engines, this pendant boasts a signature star motif for added industrial character. The smooth metal shade is coated in a beautiful coastal blue finish. The shade holds a prismatic glass diffuser primed for providing optimal task lighting.
  • Inspired by vintage automobile engines, this pendant boasts a signature star motif for added industrial character.
  • The smooth metal shade is coated in a beautiful coastal blue finish.
  • The shade holds a prismatic glass diffuser primed for providing optimal task lighting.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for urban industrial, farmhouse, coastal, or vintage electric settings.
  • Measures 17-3/8-inch width by 17-5/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Blue
Color Generic Blue
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Coastal Blue
Finish Type Painted
Fixture Type Pendant
Glass Clear Patterned
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Ceiling Chain
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Type Pendant
UPC 785247237555
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 17.375 in x 17.375 in x 17.625 in
Height 17.625 in
Length 17.375 in
Length - Installed 93 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.03 lb
Width 17.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 24

Resource Links

Instruction Sheet Number 93103602

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Medal