PROG_P4402_29_PRODIMAGE
PROG_P4402_29_PRODIMAGE
PROG_Cord_Included_48_info-graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Opal Globes Collection One-Light White Glass Modern Pendant Light

$127.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4402-29

Collection name:

Opal Globes

Opal cased 10 inch globes provide evenly diffused illumination. White cord, canopy and cap.

  • This pendant is ideal for kitchens, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • Its sleek styling is perfect for modern and transitional style settings
  • White cased glass globe is suspended by a white canopy, cord and cap
  • Include 48" of white cord for a variety of lengths
  • Measures: 9.875 in x 9.875 in x 10 in
  • Uses one medium base bulb 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Pendant
Glass
White Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Traditional
  • Transitional
Mount location
Ceiling Cord
Mounting for outlet box included
strap
Mounting Type
Ceiling Cord
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
Type
Pendant
UPC
785247440290
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.875 in x 9.875 in x 10 in
Gross Weight with Packaging
4.7 lb
Height
10 in
Length
9.875 in
Length - Installed
58 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
4.7 lb
Width
9.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
48 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
023233

Resources and downloads