text.skipToContent text.skipToNavigation

Pawley Collection One-Light Matte Black and Dark Gray Rattan Indoor/Outdoor Hanging Pendant Light

By Progress Lighting 

Collection Name:  Pawley

Catalog ID: P550083-031

By Progress Lighting
$275.00 USD
Collection Name:  Pawley
Catalog ID:  P550083-031
Unite global feel and coastal warmth with the Pawley Collection 1-Light Dark Gray Rattan Coastal Outdoor Hanging Pendant Light. The synthetic dark gray rattan frame has a graceful, lattice-like design that gives the fixture charm and depth. A light source diffuses from within the etched glass shade cradled inside the airy basketweave design offering an organic feel.
  • Application: Unite global feel and coastal warmth with the Pawley Collection 1-Light Dark Gray Rattan Coastal Outdoor Hanging Pendant Light ideal for any hallway, stairwell, entryway, kitchen, sitting room, covered patio, or porch.
  • Styles: Perfect for coastal, global, and transitional style settings.
  • Finish: The synthetic dark gray rattan frame has a graceful, lattice-like design that gives the fixture charm and depth.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source diffuses from within the etched glass shade cradled inside the airy basketweave design offering an organic feel.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch diameter by 16-inch height.
  • Certifications: cETLus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Outdoor Hanging
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Global
  • Transitional
Light Distribution Ambient
Mount location Ceiling Stem Hung with 6 links of chain
Mounting Type Ceiling Chain And Stem
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Outdoor
  • Patio
  • Kitchen
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247246359
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12 in x 12 in x 16 in
Height 16 in
Length 12 in
Length - Installed 82 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 2.35 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 12

Resource Links

Instruction Sheet Number 93124074

Resources and Downloads