PROG_P500121_104_heroT8_PRODIMAGE
PROG_P500121_104_heroT8_PRODIMAGE
PROG_P500121_104_canopy_PRODIMAGE
PROG_Seneca_Polished_Nickel_GeneralLit
+6
PROG_P500121_104_heroB10_PRODIMAGE
Discontinued
Clearance

Seneca Collection Four-Light Polished Nickel Farmhouse Pendant Light

$154.00 USD
$330.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500121-104

Collection name:

Seneca

Satisfy any unsatiated visual appetite hungry for a rich lighting experience with the Seneca four-light foyer. Four enchanting Polished Nickel arms extend from the simple orb that crowns the fixture. Classic candelabra lights ornament the smooth, round base, manifesting an overall reflective shine that’s just right for entryways, dining tables, and kitchen islands in modern farmhouse and luxe settings.

  • A perfect piece for romancing guests in an entryway or for inspiring conversation around a dining table or kitchen island
  • Four elegant candelabra lights ornament the smooth frame
  • Four sleek, curved arms radiate down from the simple orb crowning the refined fixture
  • The simple, sophisticated design is composed of an open, circular styling that creates generous space for the glowing candelabra lights
  • Clean, modern, open-cage design is ideal for modern farmhouse and luxe interiors
  • Finished in stunning Polished Nickel
  • Uses four 60-watt max candelabra base bulbs, or the LED equivalents, that are sold separately
  • Measures 15 in diameter X 17-1/4 in height, Overall height with stem is 83-1/2 in, wire 180 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Style
  • Modern Farmhouse
  • Luxe
Type
Pendant
UPC
785247233250
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 17.25 in
Height
17.25 in
Length
15 in
Length - Installed
83.5 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.5 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93098505

Resources and downloads