PROG_P3661_15_PRODIMAGE
PROG_P3661_15_PRODIMAGE
PROG_status chandelier_IMG_2672_detailshot
PROG_status chandelier_IMG_1313_detailshot
PROG_status chandelier_IMG_1309_detailshot
Discontinued
Clearance

Status Collection Four-Light Foyer Pendant

$110.50 USD
$560.45 USD

Brand:

Progress Lighting

Catalog ID:

P3661-15

Collection name:

Status

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the four-light foyer fixture with a sophisticated look.

  • Polished chrome finish.
  • K9 glass accents.
  • Off-White fabric shade.
  • 9 gauge chain included.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Pendant
Glass
Off-White textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Luxury
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
Type
Pendant
UPC
785247183876
Warranty Length
1 year warranty

Dimensions

Dimensions
16 in x 16 in x 30.625 in
Gross Weight with Packaging
13.53 lb
Height
30.625 in
Length
16 in
Length - Installed
105.625 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13.53 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
8

Resources

Instruction Sheet Number
93052527

Resources and downloads