text.skipToContent text.skipToNavigation

Status Collection Four-Light Inverted Pendant

by Progress Lighting 

Collection Name:  Status

Catalog ID: P3680-15

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the four-light pendant with a sophisticated look.

  • Polished chrome finish.
  • K9 glass accents.
  • Off-White fabric shade.
  • 9-gauge chain included.

$385.44 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Coating plated
Color Chrome
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Pendant
Glass Off-White textured
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
UPC 785247183883
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 14.41 lb
Height 28.4375 in
Length - Installed 103.625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14.41 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads