text.skipToContent text.skipToNavigation

Swing Collection One-Light Small Pendant

by Progress Lighting 

Collection Name:  Swing

Catalog ID: P5180-20

New additions to this popular vintage electric family. The one-light sphere mini-pendant within Swing features mixed metal accents and vintage undertones.

  • Vintage electric undertones.
  • Mixed metal accents.
  • Vintage electric styling coordinates with many collections.

$152.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Casual
UPC 785247195329
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 3.56 lb
Height 17.25 in
Length - Installed 92.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.54 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads