PROG_P500072_109_PRODIMAGE
PROG_P500072_109_PRODIMAGE
PROG_tinsley glass_detail4_detailshot
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Tinsley Collection Mini-Pendant

$26.00 USD
$93.06 USD

Brand:

Progress Lighting

Catalog ID:

P500072-109

Collection name:

Tinsley

Featuring soft angles and impressive sculptural curves, Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors. The frame is complemented by classic etched glass shades or open candle designs. Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings. One-light mini-pendant in a Brushed Bronze finish.

  • Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors
  • Features soft angles and impressive sculptural curves
  • Brushed Bronze finish
  • The frame is complemented by classic etched glass shade
  • Uses one 100-watt max. medium base bulbs (sold separately)
  • Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Mini-Pendant
UPC
785247217489
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.5 in x 7.5 in x 12.5 in
Height
12.5 in
Length
7.5 in
Length - Installed
80.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.88 lb
Width
7.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
56

Resources

Instruction Sheet Number
93084162

Resources and downloads