PROG_P500054_015_PRODIMAGE
PROG_P500054_015_PRODIMAGE
play
Topsail P500054-015
PROG_topsail pendant_below_P500054_015_detailshot
+1
PROG_topsail pendant_above_P500054_015_detailshot
Discontinued
Clearance

Topsail Collection Three-Light Inverted Pendant

$63.70 USD
$272.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500054-015

Collection name:

Topsail

Topsail features a graceful curving frame paired with elegant parchment-finish glass shades to create a clean, modern form. Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish. This three-light pendant provides the perfect complement to coastal-inspired or casual decor.

  • Features a graceful curving frame
  • Elegant parchment-finish glass shades create a clean, modern form
  • Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish
  • The perfect complement to coastal-inspired or casual decor.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Inverted Pendant
Glass
Etched Parchment
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Coastal
  • Transitional
Type
Pendant
UPC
785247214174
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18.75 in x 18.75 in x 21 in
Height
21 in
Length
18.75 in
Length - Installed
96 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13.57 lb
Width
18.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93077989

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Topsail P500054-015