PROG_P500051_143_PRODIMAGE
PROG_P500051_143_PRODIMAGE
PROG_Cord_Included_120in_info-graphic
PROG_PL_1596_E26_G30-frosted_Dimmable_Lamp_Graphic
PROG_P500051_143alt_PRODIMAGE

Tre Collection One-Light Graphite Graphite Metal Shade Coastal Pendant Light

$117.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500051-143

Collection name:

Tre

Tre is a classic metal shade 10" pendant with an updated combination of a Graphite dome and Brushed Nickel accents. A tri-arm support adds a sense of architectural and industrial detailing, while the vented shade allows for both downward and upward illumination. Light reflects off the inside of the Vintage Silver shade to provide the final finish effect.

  • A tri-arm support adds a sense of architectural and industrial detailing
  • Vented shade allows for both downward and upward illumination
  • Light reflects off the inside finish of Vintage Silver to provide a metallic reflective effect.
  • Graphite finish.
  • 3 conductor Type SVT cable.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum & Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Graphite
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Urban Industrial
  • Transitional
  • Mid-Century Modern
  • Farmhouse
Type
Mini-Pendant
UPC
785247212804
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 13.25 in
Height
13.25 in
Length
10 in
Length - Installed
134 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
7.76 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93079337

Resources and downloads