PROG_P500137_009_PRODIMAGE
PROG_P500137_009_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Saluda_BN_GeneralLit
PROG_P500137_009lit_PRODIMAGE
+3
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Saluda Collection One-Light Mini-Pendant

$127.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500137-009

Collection name:

Saluda

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. One-Light mini-pendant in a Brushed Nickel finish.

  • Clean comfortable forms with gentle curves are highlighted in Saluda
  • Softly shaped clear glass shades are accented with a banded ring and nestled on a socket cup to complete the form.
  • Clear glass shade
  • Brushed Nickel finish
  • 1-light mini-pendant
  • Uses 1, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Measures 7 1/4" W x 8" H
  • The design features clean, precise fittings and a larger scale - and lends itself to Farmhouse, Coastal and Transitional spaces
  • Dry location listed
  • Shop the complete Saluda collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

Product details

General

Base Type
E26
Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Farmhouse
  • Coastal
  • Transitional
Type
Mini-Pendant
UPC
785247223497
Warranty Length
1-year limited warranty

Dimensions

Dimensions
7.25 in x 7.25 in x 8 in
Height
8 in
Length
7.25 in
Length - Installed
74 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.54 lb
Width
7.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93092886