PROG_P500122_104_heroT8_PRODIMAGE
PROG_P500122_104_heroT8_PRODIMAGE
PROG_P500121_104_canopy_PRODIMAGE
PROG_Seneca_Polished_Nickel_GeneralLit
+5
PROG_P500122_104_heroB10alt_PRODIMAGE
Discontinued
Clearance

Seneca Collection Eight-Light Polished Nickel Farmhouse Pendant Light

$298.00 USD
$619.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500122-104

Collection name:

Seneca

Set the mood for the evening with the gaze-grabbing glamour of the Seneca eight-light foyer. Captivating, Polished Nickel arms cascade down from the simple orb that crowns the fixture. Elegant candelabra lights congregate at the center, placed in a two-tiered design that washes beautiful light over the entryway, dining table, or kitchen island below. This entrancing piece will charm any modern farmhouse or luxe interior.

  • A breath-taking design for welcoming guests in an entryway or for providing light above a dining table or large kitchen island
  • Eight elegant candelabra lights ornament the smooth fixture
  • The simple, sophisticated design is composed of a spacious styling that seamlessly incorporates both rectangular and circular shapes
  • Four sleek, curved arms cascade down from the simple orb crowning the refined fixture
  • Finished in stunning Polished Nickel
  • Clean, modern, open-cage design is ideal for modern farmhouse and luxe interiors
  • Uses eight 60-watt max candelabra base bulbs, including the LED equivalents, that are sold separately
  • Measures 19-5/8 in diameter X 32 in height, Overall height with stem is 98 in, wire 180 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Style
  • Modern Farmhouse
  • Luxe
Type
Pendant
UPC
785247233236
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19.625 in x 19.625 in x 32 in
Height
32 in
Length
19.625 in
Length - Installed
98 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
9.13 lb
Width
19.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93098505

Resources and downloads