PROG_P500121_031_heroT8_PRODIMAGE
PROG_P500121_031_heroT8_PRODIMAGE
PROG_P500121_031_detail1_PRODIMAGE
PROG_P500121_031_heroT8alt_PRODIMAGE
+6
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Seneca Collection Four-Light Matte Black Farmhouse Pendant Light

$137.00 USD
$275.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500121-031

Collection name:

Seneca

The refined, Seneca four-light foyer will create its own conversation amongst guests as they experience its generous glow in an entryway or as they are entertained at a dining room table or kitchen island. Four smooth, Black-finished arms extend to hold the beautiful candelabra lights accented in painted antique nickel. With its remarkable balance of simplicity and elegance, the fixture is a statement piece for any modern farmhouse and luxe interior.

  • A flawless choice for welcoming guests in an entryway or for providing light above a dining table or kitchen island
  • Four elegant candelabra lights ornament the smooth frame
  • The simple, sophisticated design is composed of an open, circular styling
  • Four sleek, curved arms radiate down from the simple orb crowning the refined fixture
  • Finished in bold Black and accented with painted antique nickel candelabra lights
  • Clean, modern, open-cage design is ideal for modern farmhouse and luxe interiors
  • Uses four 60-watt max candelabra base bulbs, or the LED equivalents, that are sold separately
  • Measures 15 in diameter X 17-1/4 in height, Overall height with stem is 83-1/2 in, wire 180 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Style
  • Modern Farmhouse
  • Luxe
Type
Pendant
UPC
785247233243
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 17.25 in
Height
17.25 in
Length
15 in
Length - Installed
83.5 in
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.5 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93098505

Resources and downloads