text.skipToContent text.skipToNavigation

Swing Collection Four-Light Pendant

by Progress Lighting 

Collection Name:  Swing

Catalog ID: P5150-20

New additions to this popular vintage electric family. The four-light pendant within Swing features mixed metal accents and vintage undertones.

  • Vintage electric undertones.
  • Mixed metal accents.
  • Vintage electric styling coordinates with many collections.
  • Includes one 6", four 12" stems and 6 Links of chain.

$298.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247197460
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7.9 lb
Height 11.75 in
Length - Installed 87 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 9.39 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads