text.skipToContent text.skipToNavigation

Trestle Collection Four-Light Pendant

by Progress Lighting 

Collection Name:  Trestle

Catalog ID: P5168-71

Fixtures within the Trestle collection offer a handsome look for industrial or rustic living spaces. Featuring a hand painted cage with geometric elements, pendant and linear options can revive a look over kitchen island or bar, as well as dining and living spaces. The Gilded Iron finish is enhanced by hand-painted oak accent. Four-light pendant.

  • Handsome look for industrial or rustic living spaces.
  • Hand painted cage with geometric elements.
  • Hand-painted oak accent.

$319.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Gilded Iron
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Urban Industrial
  • Farmhouse
UPC 785247192441
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 7.04 lb
Height 17 in
Length - Installed 92 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.9 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads