PROG_P5315_71_PRODIMAGE
PROG_P5315_71_PRODIMAGE
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_trestle_IMG_3736_detailshot
+3
PROG_trestle_IMG_3712_detailshot

Trestle Collection One-Light Gilded Iron Farmhouse Mini-Pendant Light

$134.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5315-71

Collection name:

Trestle

The one-light mini-pendant from the Trestle collection offers a handsome look for industrial or rustic living spaces. Featuring a hand painted cage with geometric elements, Gilded Iron finish and hand-painted oak accents.

  • The mini-pendant from the Trestle Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over kitchen islands, breakfast nook or living room settings.
  • Handsome look for rustic, farmhouse, coastal and urban industrial design styles.
  • Hand painted cage with geometric elements finished in a black gilded iron finish with faux oak accents
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 7.875 in x 7.875 in x 14.75 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Gilded Iron
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Urban Industrial
  • Farmhouse
Type
Mini-Pendant
UPC
785247201143
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.875 in x 7.875 in x 14.75 in
Height
14.75 in
Length
7.875 in
Length - Installed
88 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
3.74 lb
Width
7.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93062034

Resources and downloads