text.skipToContent text.skipToNavigation

2" Housing with White Recessed Trim

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P8152-28/27K9

Two Inch high-end down-light. 2,700K, 650 lumens (delivered), 95+CRI, Triac/Forward Phase/ELV/Reverse Phase dimmable. Completely accessible from below the ceiling. White finish.

  • Two Inch high-end down-light. 2,700K, 650 lumens (delivered), 95+CRI.
  • Triac/Forward Phase/ELV/Reverse Phase dimmable.
  • Completely accessible from below the ceiling.

$726.00 USD

Available to purchase from

Product Details

General

Aperture 2 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 2.875 in
Color White
Color Generic white
Color Rendering Index (CRI) 95
Color Temperature 2700 K
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Finish Name White
Finish Type Painted
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Light Source LED
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 35 °C
Operating Temperature Celcius Max 30 °C
Operating Temperature Range Celcius 35 ºC
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2"
Recessed Depth 6.75 in
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247196234
Warranty Length 5 year warranty

Dimensions

Dimensions 3.13 in x 3.125 in x 6.75 in
Gross Weight with Packaging 3.95 lb
Height 6.75 in
Length 3.13 in
Note Weight of fixture exceeds NEC limits No
Weight 3.95 lb
Width 3.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.76 A
Frequency Rating 50/60 Hz
Lamp Wattage 21 W
Lumens Per Watt 40 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads