text.skipToContent text.skipToNavigation

4" CFL New Construction Air-Tight, IC 13w Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P830-13ICAT

4" Compact Fluorescent Housing. 4" CFL New construction Air-Tight, IC, 13w housing.

  • Universal J-box with snap-out sides.
  • Socket box mounts securely to reflector for consistent lamp positioning and photometric performance.
  • Notched housing for chalkline alignment.

$67.43 USD

Available to purchase from

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 4.5 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Fan - Dual mount No
Finish Name Unfinished
Finish Type unfinished
Lamp Included No
Lamp Type 4-pin, triple tube compact fluorescent
Lamp Type Actual 4-pin Triple Tube CFL
Lamp Type Basic compact fluorescent
Mount location ceiling joists, or in suspended ceilings
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Recessed Depth 5.5 in
Socket Base Type - Main GX24-q
Socket Type socket
Socket type material plastic
Style Utilitarian/Commodity
UPC 785247145270
Warranty Length 1 year warranty

Dimensions

Dimensions 4-1/4 W., 5-1/2 ht.
Gross Weight with Packaging 2.5 lb
Height 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.5 lb
Width 10.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads