text.skipToContent text.skipToNavigation

4" Cone Trim for 4" Housing (P830/P8317/P832)

by Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8043-22

4" Polished Clear Alzak Cone trim with bright white powdered painted metal flange.

  • Gold Alzak finish.
  • Bright white powdered painted metal flange.
  • No light leaks around trim flange.

$44.00 USD

Available to purchase from

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Coating plated
Color Gold
Color Generic gold
Construction Material - Main Aluminum
Fan - Dual mount No
Finish Name Gold Alzak
Finish Type Plated
Lamp Included No
Lamp Type Basic incandescent trim
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
Trim Type Cone
UPC 785247804320
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 0.6 lb
Height 4 in
Note Weight of fixture exceeds NEC limits No
Weight 0.6 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads