PROG_P8046_09_PRODIMAGE
PROG_P8046_09_PRODIMAGE
Discontinued
Clearance

4" Eyeball Trim for 4" Housing (P830/P831/P832)

$21.00 USD
$66.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8046-09

Collection name:

Recessed - Trim

4" Eyeball Trim in a Brushed Nickel finish with unpainted flanges to match the baffle finish. 360 positioning, tilt 20. 5" outside diameter.

  • Brushed Nickel finish.
  • Matching flange.
  • No light leaks around trim flange.

Product details

General

Aperture
4 in
Can be mounted up or down
No
Category General
Recessed
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Recessed Trim
Housings - Recessed
  • P831-AT
  • P830-TG
  • P832-TG
  • P831-FB
Lamp Included
No
Lamp Type Basic
Incandescent Trim
Mount location
ceiling in recessed housing
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Style
Utilitarian/Commodity
Trim Type
Eyeball
Type
4in Trim
UPC
785247127474
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.7 lb
Height
4 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.7 lb
Width
5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
528

Resources

Instruction Sheet Number
023798

Resources and downloads