text.skipToContent text.skipToNavigation

4" Incandescent New Construction Air-Tight, IC Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P831-AT

New construction or accessible ceilings. Meets Washington State Energy Code requirements. UL and CUL listed for damp locations. Accessory ceiling gasket seals needed (P8588-01).

  • Universal J-box with snap-out sides.
  • Housing adjusts from 1/2" to 2-1/2" thick ceilings.
  • Notched housing for chalkline alignment.

$49.94 USD

Available to purchase from

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 4.5 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type unfinished
Fixture Type 4in New Construction Housing
Lamp Included No
Lamp Type Medium Base
Lamp Type Basic incandescent
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Recessed Depth 7.5 in
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247177592
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.5 in
Gross Weight with Packaging 5.7 lb
Height 13 in
Length - Installed 4.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 5.7 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads