text.skipToContent text.skipToNavigation

5" Edgelit LED Indoor-Outdoor Canless Recessed Downlight

By Progress Lighting 

Collection Name:  Edgelit Recessed

Catalog ID: P800004-031-30

By Progress Lighting
$18.70 USD
Collection Name:  Edgelit Recessed
Catalog ID:  P800004-031-30
5" Slim, low profile recessed downlight combines innovative technology, aesthetics, functionality and affordability. No housing or J-Box required for installation and wet location listed provides the ultimate flexibility. The low profile downlight is ideal for many residential, multi-family, commercial and hospitality applications. Featuring a detachable driver box, which can be mounted remotely for shallow ceiling installations. Energy efficient design provides up to a 75 percent energy savings and up to 54,000 hours of LED life. Flicker free dimming down to 10percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. Black finish.
  • 5" LED Edgelit recessed
  • Black finish
  • 8.3w LED, 3000K, 90CRI, 529 lumens (delivered).
  • Slim, low profile recessed downlight combines innovative technology, aesthetics, and functionality
  • No housing or J-Box required for installation
  • Featuring a detachable driver box, which can be mounted remotely for shallow ceiling installations
  • IC rated and Air-Tight
  • Flicker free dimming down to 10% with many Forward Phase (Triac) and Electronic Low Voltage (ELV) dimmers
  • Energy efficient design provides up to a 75% energy savings and up to 54,000 hours of LED life
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product Variations

PROG_P800004_031-30_PRODIMAGE
P800004-031-30
Add to List

More Options

Where to Buy

Product Details

General

Aperture 2.75 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 4.25 in
Color Black
Color Generic Black
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 150 28.5
  • 0-40 245 46.4
  • 0-60 426 80.6
  • 0-90 529 100.0
  • 90-180 0 0.0
  • 0-180 529 100.0
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Fixture Type Recessed Trim
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Mount location ceiling flush/recessed
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Recessed Depth 3 in
Room Type
  • Bathroom
  • Bedroom
  • Hall & Foyer
  • Living Room
  • Closets
Socket Base Type - Main LED
Spacing 1.25
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
Trim Type Shower
Trim material Aluminum
Type 5in Trim
UPC 785247219896
Warranty Length 5-year Limited Warranty

Dimensions

Diameter - Inside 4 in
Diameter - Outside 5 in
Dimensions 5 in x 5 in x 3 in
Height 3 in
Length 5 in
Weight 0.88 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.07 A
Frequency Rating 60 Hz
Lamp Wattage 8.2 W
Lumens Per Watt 64.5 Lum/Watt
Power Factor 0.99
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93090935

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Edgelit

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P800004-031-30_17.03115_testlabreports