text.skipToContent text.skipToNavigation

5" Recessed Incandescent New Construction IC Housing, Air-Tight Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P851-ICAT

The 5" IC, airtight, incandescent downlight housing can also be used for most light commercial and residential applications where insulated ceilings require an IC rated, line voltage downlight.

  • Recessed downlight housing
  • 5" new construction housing
  • Air-tight, IC rated
  • Ceiling mount
  • Steel construction
  • 120V NPF electronic ballast
  • Measures 7 3/8" H x 13 3/16" W
  • UL listed

$27.39 USD

Available to purchase from

Product Details

General

Aperture 5 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 5.5 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Unfinished
Fixture Type 5in New Construction Housing
Lamp Type Medium Base
Mount location Ceiling
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
Style Utilitarian/Commodity
UPC 785247224623
Warranty Length 1-year limited warranty

Dimensions

Dimensions 13.25 in x 14.75 in x 7.25 in
Height 7.25 in
Length 13.25 in
Weight 0.5 lb
Width 14.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads