text.skipToContent text.skipToNavigation

6" CFL New Construction Air-Tight, IC, 13w Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P83-ICAT

Compact Fluorescent 6" Single Vertical Lamp Recessed Housing. IC & Air Tight. Electronic NPF 120-volt ballast with end of life protection (located inside junction box).

  • Universal J-box with snap-out sides.
  • Pre-installed 4-port wire quick connects.
  • Notched housing for chalkline alignment.

$74.58 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 6.875 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Fan - Dual mount No
Finish Name Unfinished
Finish Type unfinished
Lamp Included No
Lamp Type 4-pin, quad or triple tube compact fluorescent
Lamp Type Basic compact fluorescent
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2" & 3/4"
Quick Install canopy No
Quick Link connector No
Recessed Depth 7.5 in
Socket Type socket
Style Utilitarian/Commodity
UPC 785247177080
Warranty Length 1 year warranty

Dimensions

Depth 7.5 in
Gross Weight with Packaging 3.5 lb
Height 10.75 in
Note Weight of fixture exceeds NEC limits No
Weight 3.5 lb
Width 7.875 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 8 EA

Resources/Downloads