text.skipToContent text.skipToNavigation

6" Drop Opal Shower Trim for 6" Housing (P87/P187/P83/P88/P821)

By Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8009-60

By Progress Lighting
$44.66 USD
Collection Name:  Recessed - Trim
Catalog ID:  P8009-60
6" Shower trim with Reflector featuring drop opal glass and bright white plastic flange. For insulated ceilings. Wet location listed.
  • Drop opal glass lens.
  • Bright white plastic flange.
  • For use in shower.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Color White
Color Generic White
Construction Material - Main Plastic
Construction Material -Secondary Aluminum
Construction Material -Secondary part reflector
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type Recessed Trim
Glass White Opal
Housings - Recessed
  • P87-AT
  • P87-ATQC
  • P187-TG
  • P821-AT
  • P83-ICAT
  • P83-AT
  • P88-ICAT
  • P821-FB
  • P821-FBC
Lamp Included No
Lamp Type Basic Incandescent Trim
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
Trim Type Shower
Type 6in Trim
UPC 785247800919
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 7.75 in x 7.75 in x 6 in
Gross Weight with Packaging 1.7 lb
Height 6 in
Length 7.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.7 lb
Width 7.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Patent Number 5758961
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA
Pallet Quantity 120

Resources and Downloads