text.skipToContent text.skipToNavigation

6" LED 800 Lumen Open Trim

by Progress Lighting 

Catalog ID: P81017-028-30K

6" 800 Lumen Open Module Trim.

  • 800 lumens output, 90 CRI, 3000 color temperature.
  • White reflector finish
  • Modules come standard with a diffused optical grade acrylic lens and glare control
  • System designed for optimal life and lumen maintenance (60,000 hours at 70% lumen maintenance)
  • Universal driver 120V-277V
  • 50/60Hz with greater than 90% power factor
  • Flicker-free 0-10V dimming to 1% with most standard dimmers
  • California Title 24 non-residential usage
  • ENERGY STAR
  • 5 year warranty
  • cCSAus certified for wet locations

$139.15 USD

Available to purchase from

$139.15 USD

Product Details

General

Aperture 6 in
Can be mounted up or down No
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Dimming Protocol 0-10V
Dimming Range 0.01
Finish Name White
Finish Type Painted
Lamp Included Yes
Lamp Shape LED
Lamp Type LED array
Lamp Type Actual LED
Lamp Type Basic Solid State
Lumens 800 lm
Mount location ceiling in recessed housing
Mounting for outlet box included No
Number of Lamps 1
Operating Temperature Celcius Max 35 °C
Power Source Hardwired
Power Source Required? Yes
Starting Temperature - Minimum -30 °C
Trim Type Open
UPC 785247210367
Warranty Length 5 year warranty

Dimensions

Height 6.75 in
Note Weight of fixture exceeds NEC limits No
Weight 2.15 lb
Width 7.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 10.4 W
Power Factor Greater than 0.90
Voltage Rating 120-277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 Yes

Logistics

Carton Quantity 8