text.skipToContent text.skipToNavigation

LED Recessed Eyeball Trim for 5" Housing

by Progress Lighting 

Collection Name:  LED Recessed

Catalog ID: P8176-09-30K

The P8176 eyeball trim is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a 65W incandescent lamp. The 8176 is equipped with both Edison base adapter and quick link connector allowing easy installation in many standard incandescent recessed housings. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • 360° positioning and 30° tilt.
  • Easy "Push and Twist" installation with (3) friction spring clips.
  • Can be installed in most competitors 5" recessed housings.
  • Dimmable to 10% with many Triac/Forward Phase dimmers.
  • Suitable for use in IC or NON-IC Applications.
  • Provided with quick link for use with E26 Edison Base adapter.
  • Meets California Title 24 - JA8 - 2016.
  • This product is not available for sale into the State of California.

$74.58 USD

Available to purchase from

Product Details

General

Aperture 5 in
Can be mounted up or down No
Category General Recessed
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Controls - Applications
  • 0-10 33.16 33.15 4.72
  • 10-20 92.38 125.5 17.9
  • 20-30 130.6 256.1 36.4
  • 30-40 138.5 394.6 56.1
  • 40-50 119.8 514.4 73.2
  • 50-60 88.29 602.7 85.8
  • 60-70 56.48 659.2 93.8
  • 70-80 30.17 689.4 98.1
  • 80-90 11.63 701 99.7
  • 90-100 1.863 702.9 100
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type 5in Trim
Glass White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Light Source LED
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Spacing 1
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
Trim Type Eyeball
UPC 785247205721
Warranty Length 5-year Limited Warranty

Dimensions

Diameter - Outside 6.50 in
Height 3.8 in
Note Weight of fixture exceeds NEC limits No
Weight 1.7 lb
Width 6.54 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 78 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
Restricted Country and Reason California-included lamp
TM-21 50000
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads