text.skipToContent text.skipToNavigation

Recessed Accessory Airtight Gasket Kit

by Progress Lighting 

Collection Name:  Recessed - Accesory

Catalog ID: P8593-01

Airtight Gasket Kit for use with Recessed Housings.

  • Recessed accessory.
  • $9.57 USD

    Available to purchase from

    Product Details

    General

    Aperture 6 in
    Can be mounted up or down No
    Category General Recessed
    Color Black
    Color Generic Black
    Construction Material - Main Rubber
    Dusk to Dawn No
    Finish Name Unfinished
    Finish Type unfinished
    Lamp Included No
    Lamp Type Basic Accessories
    Mount location Ceiling
    Mounting for outlet box included No
    Power Source N/A
    Power Source Required? No
    Prewired No
    Quick Install canopy No
    Quick Link connector No
    Style Utilitarian/Commodity
    UPC 785247138227
    Warranty Length 1-year Limited Warranty

    Dimensions

    Gross Weight with Packaging 0.1 lb
    Height 0.5 in
    Note Weight of fixture exceeds NEC limits No
    Weight 0.1 lb
    Width 0.5 in
    Width Diameter Descriptor dia.

    Certifications and Compliance

    Americans with Disabilities Act No
    DarkSky No
    ENERGY STAR Certified No
    Energy Efficient No
    EnergyStar No
    JA8 No
    Other Heavy Metal Content Indicator No
    Title 20 Yes
    Title 22 No
    Title 24 No

    Logistics

    Carton Quantity 12 EA

    Resources/Downloads