PROG_P5970_006_PRODIMAGE
PROG_P5970_006_PRODIMAGE
PROG_Address_Light_System_info

Address Numbers

$49.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5970-006

Collection name:

Address Light

Address numbers for P5968 address lights. Ten "6" or "9" in package.

  • Ten pieces of the "6 or 9" number for use with P5968-31M housing.
  • Package includes 10 pieces per item number.
  • Black numbers are pre-applied to a white background.
  • Measures: 2.25 in x 0.25 in x 5 in
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Construction Material - Main
Polycarbonate
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Unfinished
Fixture Type
Landscape
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Wall
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Style
Utilitarian/Commodity
UPC
785247109371
Warranty Length
1-year Limited Warranty

Dimensions

Cubic Capacity
0.3125 cu.in
Depth
0.25 in
Dimensions
2.25 in x 0.25 in x 5 in
Gross Weight with Packaging
0.1 lb
Height
5 in
Length
2.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.1 lb
Width
0.25 in
Width Diameter Descriptor
Depth

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
1536

Resources and downloads