text.skipToContent text.skipToNavigation

Apogee Collection Wall Sconce

By Progress Lighting 

Collection Name:  Apogee

Catalog ID: P710036-129-30

By Progress Lighting
$167.53 USD
Collection Name:  Apogee
Catalog ID:  P710036-129-30
Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Sconce is complimented by a Architectural Bronze finish.
  • One light LED Commercial-grade construction and performance wall sconce
  • Features Architectural Bronze finish
  • Etched glass shade provides an even and pleasing light effect
  • Features 20-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 940 lm, 45.2 Lum/Watt
  • Designed for both commercial and residential interiors
  • 120-277V operation, 0-10V compatible dimming
  • 3000K color temperature, 90CRI
  • ADA compliant
  • ENERGY STAR certified
  • California JA8 certified
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 58 5.8
  • 0-40 105 10.5
  • 0-60 239 24.1
  • 0-90 497 50.1
  • 90-120 225 22.7
  • 90-130 287 28.9
  • 90-150 407 41.0
  • 90-180 496 49.9
  • 0-180 993 100.0
Convertible fixture includes both mounts No
Dimming Protocol 0-10V
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Fixture Type Wall Sconce
Glass Etched
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main LED
Spacing 0
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
Type Quarter Sphere
UPC 785247218196
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 15 in x 3.6875 in x 7.5 in
Height 7.5 in
Length 15 in
Note Weight of fixture exceeds NEC limits No
Weight 3.08 lb
Width 3.6875 in
Width Diameter Descriptor Depth

Electrical Ratings

Amperage Rating 0.173 A
Frequency Rating 60 Hz
Lamp Wattage 20.8 W
Lumens Per Watt 45.2 Lum/Watt
Power Factor ≥0.90
Voltage Rating 120-277 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class A
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 80

Resource Links

Instruction Sheet Number 93088144

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P710036-129-30_17.02284_testlabreports