PROG_P710036_009-30_PRODIMAGE
PROG_P710036_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_Integrated_LED_info-Graphic

Apogee Collection Wall Sconce

$179.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710036-009-30

Collection name:

Apogee

Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Sconce is complimented by a Brushed Nickel finish.

  • One light LED Commercial-grade construction and performance wall sconce
  • Features Brushed Nickel finish
  • Etched glass shade provides an even and pleasing light effect
  • Features 20-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 940 lm, 45.2 Lum/Watt
  • Designed for both commercial and residential interiors
  • 120-277V operation, 0-10V compatible dimming
  • 3000K color temperature, 90CRI
  • ADA compliant
  • ENERGY STAR certified
  • California JA8 certified
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 58 5.8
  • 0-40 105 10.5
  • 0-60 239 24.1
  • 0-90 497 50.1
  • 90-120 225 22.7
  • 90-130 287 28.9
  • 90-150 407 41.0
  • 90-180 496 49.9
  • 0-180 993 100.0
Convertible fixture includes both mounts
No
Dimming Protocol
0-10V
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
940 lm
LM-79 Lumens per Watt
45.2 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
LED
Spacing
0
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
Type
Quarter Sphere
UPC
785247218189
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
15 in x 3.6875 in x 7.5 in
Height
7.5 in
Length
15 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.08 lb
Width
3.6875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.173 A
Frequency Rating
60 Hz
Lamp Wattage
20.8 W
Lumens Per Watt
45.2 Lum/Watt
Power Factor
≥0.90
Voltage Rating
120-277 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class A
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
54000

Logistics

Carton Quantity
1
Pallet Quantity
80

Resources

Instruction Sheet Number
93088144

Resources and downloads