text.skipToContent text.skipToNavigation

Beam Collection One-Light LED Wall Bracket

By Progress Lighting 

Collection Name:  Beam LED

Catalog ID: P710049-129-30

By Progress Lighting
$138.93 USD
Collection Name:  Beam LED
Catalog ID:  P710049-129-30
Beam LED vanity and sconces feature a squared, tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications. One-Light LED Wall Bracket. Architectural Bronze finish.
  • A tubular design pairs with a square back plate to create the Beam Collection, an LED fixture for bath and vanity areas
  • 1-light 16-watt LED wall bracket
  • Beam LED adds task lighting on either side or above a mirror to eliminate shadows on face when getting ready in the morning
  • An integrated LED source provides a variety of energy, maintenance and cost savings benefits for the homeowner
  • Features a plated Architectural Bronze finish
  • Etched opal glass shade
  • Measures 10 1/2"W x 4 3/4" H
  • 1036 lumens 62 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Adds task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning
  • Dimmable with most Triac or ELV type dimmers
  • ADA compliant
  • California Title 24 compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Base Type LED
Can be mounted up or down No
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Fixture Type Wall Sconce
Glass Etched Opal
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Basic Solid State
Lifestyle Modern
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -10 °C
Style Modern
Type Armed Glass Shade
UPC 785247224166
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 10.5 in x 3.25 in x 4.75 in
Height 4.75 in
Height to Center 8.375 in
Length 10.5 in
Weight 1.55 lb
Width 3.25 in
Width Diameter Descriptor Depth

Electrical Ratings

Amperage Rating 0.133 A
Frequency Rating 60 Hz
Lamp Wattage 16 W
Lumens Per Watt 62.8 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 105

Resource Links

Instruction Sheet Number 93093055

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P710049-129-30_18.00095_testlabreports