text.skipToContent text.skipToNavigation

Blanco LED Collection Brushed Nickel One-Light LED Wall Bracket

By Progress Lighting 

Collection Name:  Blanco LED

Catalog ID: P710047-009-30

By Progress Lighting
$144.43 USD
Collection Name:  Blanco LED
Catalog ID:  P710047-009-30
This LED wall bracket highlights classic forms with crisp, contemporary updates. An understated brushed nickel backplate holds a smooth, modern light base. Within the light base stands a cylindrical etched glass shade that evokes images of candlesticks.
  • This LED wall bracket highlights classic forms with crisp, contemporary updates.
  • An understated brushed nickel backplate holds a smooth, modern light base.
  • Within the light base stands a cylindrical etched glass shade that evokes images of candlesticks.
  • Ideal for any hallway, foyer, or stairway.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 4-3/4-inch width by 11-3/4-inch height.
  • Uses one integrated LED (16w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Wall Sconce
Glass Etched White
LED Yes
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Light Distribution Ambient
Light Source LED
Mount location Wall
Mounting for outlet box included Backplate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Stairways
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
Type Armed Glass Shade
UPC 785247237890
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 4.75 in x 3.625 in x 11.75 in
Height 11.75 in
Height to Center 8.375 in
Length 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.89 lb
Width 3.625 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 16 W
Lumens Per Watt 51 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 90

Resource Links

Instruction Sheet Number 93093051

Resources and Downloads