PROG_P710047_150-30_PRODIMAGE
PROG_P710047_150-30_PRODIMAGE
PROG_blanco2_detailshot
PROG_blanco1_detailshot
+1
PROG_blanco3_detailshot
Discontinued
Clearance

Blanco LED Collection Faux White Marble One-Light LED Wall Bracket

$82.00 USD
$149.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710047-150-30

Collection name:

Blanco LED

LED vanity and sconce in the Blanco collection highlight a classic form with contemporary updates. Brushed Nickel accents complement a Faux White Marble frame and canopy with a design that minimizes all visible hardware for an elegantly modern effect. Suitable for residential and commercial applications, and complements Modern, Luxe or Mid-Century interiors.

  • LED sconces in the Blanco collection highlight a cylindrical design paired with a square faux marble back plate
  • 1-light 16-watt LED wall bracket
  • Blanco LED adds task lighting on either side or above a mirror to eliminate shadows on face when getting ready in the morning
  • An integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Features Brushed Nickel end caps
  • Measures 4 3/4" W x 11 3/4" H
  • Details highlight clean construction with no visible hardware
  • Blanco is suitable for both residential and commercial spaces
  • Accommodates Modern, Luxe or Mid-Century applications
  • 823 lumens 51 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Dimmable with most Triac or ELV type dimmers
  • ADA compliant
  • California Title 24 compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Faux White Marble
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Luxe
  • Modern
LM-79 Lumens
823 lm
LM-79 Lumens per Watt
51.1 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
LED
Socket type material
LED
Starting Temperature - Minimum
-10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
Type
Armed Glass Shade
UPC
785247224135
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
4.75 in x 3.625 in x 11.75 in
Height
11.75 in
Height to Center
8.375 in
Length
4.75 in
Weight
1.52 lb
Width
3.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.133 A
Frequency Rating
60 Hz
Lamp Wattage
16 W
Lumens Per Watt
51.1 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
75

Resources

Instruction Sheet Number
93093051