text.skipToContent text.skipToNavigation

Carrick Collection One-Light Brushed Nickel Summer Linen Shade Transitional Wall Light

By Progress Lighting 

Collection Name:  Carrick

Catalog ID: P710104-009

By Progress Lighting
$99.00 USD
Collection Name:  Carrick
Catalog ID:  P710104-009
Merge function and fashion with the Carrick Collection. A full-range swing arm supports a crisp summer linen shade and etched glass diffuser for glare-free task illumination. An integral rotary switch on the backplate is included for convenient control. The wall light's frame is coated in a beautiful brushed nickel finish.
  • Ideal for a bedroom, sitting room, or bonus room
  • Perfect for transitional and farmhouse style settings
  • Beautiful brushed nickel finish
  • Summer linen fabric shade with etched glass
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 11-3/4-inch height by 10-inch length by 10-87/100-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Inspire and Ratio collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Wall Brackets
Glass Summer Linen
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Farmhouse
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Sitting Room
  • Bonus Room
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Switch Type On/Off
Type Drum
UPC 785247250615
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 10 in x 10.87 in x 11.75 in
Height 11.75 in
Height to Center 7.87 in
Length 10 in
Note Weight of fixture exceeds NEC limits No
Weight 2.18 lb
Width 10.87 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 56

Resource Links

Instruction Sheet Number 93139361

Resources and Downloads