-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Sconces & Wall Brackets
- Fortune Collection One-Light Wall Sconce
Fortune Collection One-Light Wall Sconce
One-light wall sconce with krypton bulb is a glamorous design with brilliant gleaming metalwork and K9 glass accent. Elegantly simple, the polished frame gracefully supports white diffusers.
- Brilliant gleaming metalwork finished in Polished Nickel.
- Gracefully supports white diffuser.
- Glamorous design with K9 glass accent.
- Krypton bulb included.
- Mount fixture in up position only.
Product Details
General
Can be mounted up or down | No |
Category General | Sconces |
Coating | plated |
Color | Nickel |
Color Generic | grey |
Construction Material - Main | Steel |
Fan - Dual mount | No |
Finish Name | Polished Nickel |
Finish Type | plated |
Glass | Opal etched |
Lamp Included | Yes |
Lamp Type | Candelabra Base (Krypton) |
Lamp Type Actual | Krypton |
Lamp Type Basic | halogen |
Lifestyle |
|
Mount location | wall |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | socket |
Socket type material | porcelain |
Style |
|
UPC | 785247169443 |
Warranty Length | 1 year warranty |
Dimensions
Depth | 7.75 in |
Gross Weight with Packaging | 5 lb |
Height | 8.75 in |
Height to Center | 4.625 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 5 lb |
Width | 5.875 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | W |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.