PROG_P710094_163_herolit_PRODIMAGE
PROG_P710094_163_herolit_PRODIMAGE
PROG_P710094_163_glass_PRODIMAGE
PROG_HINTON_COLLECTION_VINTAGE_BRASS_WITH_SEEDED_GLASS_GeneralLit
PROG_P710094_163_detail_PRODIMAGE

Hinton Collection Vintage Brass Swing Arm Wall Light

$191.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710094-163

Collection name:

Hinton

Enjoy focused task lighting with the industrial demeanor of this one-light swing arm wall bracket. A clear seeded glass shade is ready to provide you with focused task light wherever illumination is called upon. The light fixture's signature adjustable arm is coated in a vintage finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.

  • A clear seeded glass shade is ready to provide you with focused task light wherever illumination is called upon.
  • The light fixture's signature adjustable arm is coated in a vintage finish and makes this wall light a favorite choice for when you want to read your favorite novel before bed.
  • A smooth simple knob serves as the light fixture's rotating on/off switch.
  • Ideal for any bedroom, living room, or sitting room.
  • Perfect for transitional, farmhouse, coastal, and vintage electric settings.
  • Measures 8-inch width by 14-3/8-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
Yes
Can be mounted up or down
No
Category General
Wall Brackets
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Vintage Brass
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Light Distribution
Multi
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Living Room
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Type
Adjustable Swing Armed Glass Shade
UPC
785247239818
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 18.25 in x 14.375 in
Height
14.375 in
Height to Center
11.25 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.55 lb
Width
18.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93113196