-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Sconces & Wall Brackets
- LED Shaded Sconce Collection Brushed Bronze One-Light Square Wall Sconce
Item Added to Your Cart!
LED Shaded Sconce Collection Brushed Bronze One-Light Square Wall Sconce
LED Shaded Sconce Collection Brushed Bronze One-Light Square Wall Sconce
This wall sconce is ideal for corridor and hotel lighting. Square forms created a stunning brushed bronze frame. The light fixture is topped by a summer linen shade that creates a calming glow sure to welcome tired travelers.
- This wall sconce is ideal for corridor and hotel lighting.
- Square forms created a stunning brushed bronze frame.
- The light fixture is topped by a summer linen shade that creates a calming glow sure to welcome tired travelers.
- Ideal for any hallway, foyer, living room, sitting room, or bedroom.
- Perfect for mid-century modern, transitional, modern, or contemporary settings.
- Measures 14-inch width by 21-1/4-inch height.
- Uses one LED module (9w max).
- Compatible with many Triac/ELV dimmers (see dimming controls)
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Category General | Wall Brackets |
Color | Gold |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dimming Range | 10% |
Dusk to Dawn | No |
Finish Name | Brushed Bronze |
Finish Type | Plated |
Fixture Type | Flush Mount Fabric Shade |
Glass | Summer Linen |
LED | Yes |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Ambient |
Light Source | LED |
Mount location | wall |
Mounting for outlet box included | Round Mounting Plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | Module |
Socket type material | LED |
Starting Temperature - Minimum | -30 °C |
Sub Brand | Progress LED |
Type | Flush Mount Fabric Shade |
UPC | 785247238286 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Depth | 3.87 in |
Height | 21.25 in |
Height to Center | 3.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.25 lb |
Width | 14 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 9 W |
Lumens Per Watt | 66 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 60000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.